??
CAD model selection
Weidmueller 1200700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1200700000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HE-SM1.5AG
DESCSHORT
Short Description
Contact (industry plug-in connectors) Male, HE, HEE, HQ, MixMate, 1.5 mm², 2.5 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190074920
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
2.500 mm
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
1.500 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
7.5 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation