??
CAD model selection
Weidmueller 1196590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1196590000
MANUTYPEDESC
Manufacturer Type Description
KTB FS 765020 S4E4
DESCSHORT
Short Description
Ex metal housing, 508 x 762 x 200 mm, electropolished, Flange plate: Yes, Bottom, top, left, right, M6 hex-head slotted screws SW10
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248979103
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
25.500 kg
BAB577
depth
208.5 mm
BAA020
height
784 mm
BAF016
width
589 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation