??
CAD模型選擇
Weidmueller 1195860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1195860000
MANUTYPEDESC
Manufacturer Type Description
KTB FS 303020 S4E1
DESCSHORT
Description short
防爆金属外壳, 306 x 306 x 200 mm, 电解抛光, 法兰板: 是, 底部, M6 六角螺丝 SW10
DESCLONG
Description long
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248978823
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
6.120 kg
BAB577
depth
208.5 mm
BAA020
height
319.5 mm
BAF016
width
357 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation