??
CAD model selection
Weidmueller 1194600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1194600000
MANUTYPEDESC
Manufacturer Type Description
KTB MH 262615 S4E0
DESCSHORT
Short Description
Ex metal housing, 260 x 260 x 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248977413
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
4.090 kg
BAB577
depth
165 mm
BAA020
height
260 mm
BAF016
width
311 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation