??
Selezione modello CAD
Weidmueller 1193850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1193850000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 4030 S2N
DESCSHORT
Description short
Piastra di montaggio (Custodia) Klippon TB (Terminal Box) 239 x 345 x 1.5 mm, Acciaio inox 1.4301 (304) non trattato, argento
DESCLONG
Description long
Piastra di montaggio per il montaggio di guide o attrezzature elettriche in una custodia.
GTIN
GTIN-Code
4050118028454
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
0.969 kg
BAA020
height
345 mm
BAF016
width
239 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation