??
CAD model selection
Weidmueller 1193600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1193600000
MANUTYPEDESC
Manufacturer Type Description
VGM25-MS68 11-20 BG
DESCSHORT
Short Description
Cable gland (metal) Accessories, M 25, 7.5 mm, Brass, nickel-plated
DESCLONG
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248976560
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
V0
ABC354
thread length connection thread
7.500 mm
ABC358
separable screw connection
No
BAB664
material
brass nickel-plated
AAF040
Mass
0.070 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation