??
CAD model selection
Weidmueller 1193570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1193570000
MANUTYPEDESC
Manufacturer Type Description
VGM25-SS68 11-20 BG
DESCSHORT
Short Description
Cable gland (metal) Accessories, M 25, 7.5 mm, Stainless steel 1.4305 (303)
DESCLONG
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248976546
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
V0
ABC354
thread length connection thread
7.500 mm
ABC358
separable screw connection
No
BAB664
material
stainless steel - 1.4305
BAC255
Color
gray
AAF040
Mass
0.069 kg
AAD931
customs tariff number (TARIC)
73181900
URL
URL
Preview - Generation