??
CAD model selection
Weidmueller 1192790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1192790000
MANUTYPEDESC
Manufacturer Type Description
KSP L114 S
DESCSHORT
Short Description
Protective cap (cable gland) 114.00 mm, Silicone
DESCLONG
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248974788
MANUNAME
Manufacturer Name
Weidmueller Group
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
BAB664
material
Silicone
BAC255
Color
blue
BAC572
Material
Plastic
AAF040
Mass
0.250 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation