??
CAD model selection
Weidmueller 1192780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1192780000
MANUTYPEDESC
Manufacturer Type Description
TM 8/18 HF/HB
DESCSHORT
Short Description
Cable coding system, 30 - 35 mm, 34 mm, Polyethylene LD, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248974825
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
35 mm
AAG340
label space present
Yes
BAA020
height
18 mm
BAA351
color
Transparent
BAB577
depth
38.700 mm
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
300 mm
BAC708
Min. diameter of conductors
240 mm
BAC732
Min. cable diameter
30 mm
BAD656
Without halogens
Yes
BAF016
width
34 mm
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation