??
CAD model selection
Weidmueller 1192740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1192740000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 101/48 GE/G
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 101 mm, Vinyl film, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248974689
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.521 kg
BAB577
depth
0.05 mm
BAA020
height
48 mm
BAF016
width
101.6 mm
AAD931
customs tariff number (TARIC)
39191080
URL
URL
Preview - Generation