??
CAD model selection
Weidmueller 1191550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1191550000
MANUTYPEDESC
Manufacturer Type Description
IE-PS-V14M-2SC-POF
DESCSHORT
Short Description
FO connector, IP67, Connection 1: SCRJ, Connection 2: Rapid connection system: crimping, cutting, POF
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248974436
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC-RJ
AAK291
suitable for type of fiber
POF
BAB392
certificate/approval
CULUS
BAG975
degree of protection
IP67
AAF040
Mass
0.054 kg
BAB577
depth
85.9 mm
BAA020
height
28 mm
BAF016
width
22.3 mm
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation