??
CAD model selection
Weidmueller 1188800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1188800000
MANUTYPEDESC
Manufacturer Type Description
VPS NPT1-1/2-EX W
DESCSHORT
Short Description
Ex sealing plugs (metal) 1 1/2" NPT, 20.5 mm, Stainless steel 1.4404
DESCLONG
Long Description
A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4050118237108
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG746
mounting thread
1 1/2 Zoll NPT
AAQ325
type of protection
Ex ta
AAS481
type of connection thread
NPT
ABC354
thread length connection thread
20.500 mm
ABC357
impact category
7 Joule
BAB664
material
stainless steel - 1.4404
BAB707
overall height
20.500 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.354 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation