??
CAD model selection
Weidmueller 1184700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1184700000
MANUTYPEDESC
Manufacturer Type Description
E1W/32/M32-WM
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118074741
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG746
mounting thread
M32x1.5
AAH508
max. sealing range
34 mm
AAH509
min. sealing range
26 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
26.300 mm
ABC361
min. sealing value inner mat
19.500 mm
ABC362
max. thickness of the reinforcement
2 mm
ABC363
min. thickness of the reinforcement
1.600 mm
ABC364
type of seal Ex
Other
BAB664
material
brass nickel-plated
BAB707
overall height
67 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.418 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation