??
CAD model selection
Weidmueller 1176020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1176020000
MANUTYPEDESC
Manufacturer Type Description
ACT20M-AI-2AO-S
DESCSHORT
Short Description
Signal converter/insulator, Configurable, with sensor supply, Input: I / U, Output: 2 x I/U
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248970087
MANUNAME
Manufacturer Name
Weidmueller Group
AAB532
intrinsically safe according to EN 60947-5-6 NAMUR
No
AAB620
galvanic separation between the inputs present
Yes
AAB814
max. rated operating frequency
0 Hz
AAB831
max. rated supply voltage with AC
0 V
AAB834
max. rated supply voltage with DC
24 V
AAB951
min. rated operating frequency
0 Hz
AAC132
fault signal output present
No
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
70 °C
AAC969
power consumption
0.500 W
AAO517
Number of input ranges - 5mA ... + 5mA
0
AAO518
Number of input ranges +10 V ... -10 V
0
AAO519
Number of input ranges +5 V ... 5 V
0
AAO520
Number of input ranges 0 mA ... 10 mA
0
AAO521
Number of input ranges 0 mA ... 20 mA
1
AAO522
Number of input ranges 0 mA ... 5 mA
0
AAO523
Number of input ranges 0 mV ... 100 mV
0
AAO524
Number of input ranges 0 mV ... 200 mV
0
AAO525
Number of input ranges 0 mV ... 300 mV
0
AAO526
Number of input ranges 0 mV ... 500 mV
0
AAO527
Number of input ranges 0 mV ... 60 mV
0
AAO528
Number of input ranges 0 V ... 1 V
0
AAO529
Number of input ranges 0 V ... 10 V
1
AAO530
Number of input ranges 0 V ... 2 V
0
AAO531
Number of input ranges 0 V ... 2.5 V
0
AAO532
Number of input ranges 0 V ... 20 V
0
AAP481
Number of input ranges 0 V ... 24 V
0
AAP482
Number of input ranges 0 V ... 30 V
0
AAP483
Number of input ranges 0 V ... 5 V
1
AAP484
Number of input ranges -1 V ... +1 V
0
AAP485
Number of input ranges 1 V ... 5 V
1
AAP486
Number of input ranges -10 mA ... +10 mA
0
AAP487
Number of input ranges -10 V ... +10 V
0
AAP488
Number of input ranges 10 V ... 0 V
0
AAP489
Number of input ranges 10 V ... 2 V
0
AAP490
Number of input ranges -100 mV ... +100 mV
0
AAP491
Number of input ranges -2 V ... +2 V
0
AAP492
Number of input ranges 2 V ... 10 V
1
AAP493
Number of input ranges -2.5 V ... + 2.5 V
0
AAP494
Number of input ranges -20 mA ... +20 mA
0
AAP495
Number of input ranges 20 mA ... 0 mA
0
AAP496
Number of input ranges 20 mA ... 4 mA
0
AAP497
Number of input ranges -20 V ... +20 V
0
AAP498
Number of input ranges -300 mV ... +300 mV
0
AAP499
Number of input ranges 4 mA ... 20 mA
1
AAP500
Number of input ranges -5 V ... +5 V
0
AAP501
Number of input ranges 5 V ... 0 V
0
AAP502
Number of input ranges 5 V ... 1 V
0
AAP503
Number of input ranges -500 mV ... +500 mV
0
AAP504
Number of input ranges -60 mV ... +60 mV
0
AAP561
Number of output circuits transistor antivalent
0
AAP564
Number of output circuits transistor potential-free
0
AAP565
Number of output ranges +5 V ... -5 V
0
AAP566
number of output ranges 0 mA ... 10 mA
0
AAP567
Number of output ranges 0 mA ... 20 mA
2
AAP569
Number of output ranges 0 mA ... 5 mA
0
AAP570
number of output ranges 0 mV ... 100 mV
0
AAP571
Number of output ranges 0 mV ... 200 mV
0
AAP572
Number of output ranges 0 mV ... 300 mV
0
AAP573
Number of output ranges 0 mV ... 500 mV
0
AAP574
Number of output ranges 0 mV ... 60 mV
0
AAP575
Number of output ranges 0 V ... 1 V
0
AAP576
Number of output ranges 0 V ... 10 V
2
AAP577
number of output ranges 0 V ... 2 V
0
AAP578
Number of output ranges 0 V ... 2.5 V
0
AAP579
number of output ranges 0 V ... 20 V
0
AAP580
Number of output ranges 0 V ... 24 V
0
AAP581
Number of output ranges 0 V ... 30 V
0
AAP582
Number of output ranges 0 V ... 5 V
2
AAP583
Number of output ranges -1 V ... +1 V
0
AAP584
Number of output ranges 1 V ... 5 V
0
AAP585
Number of output ranges -10 mA ... +10 mA
0
AAP586
Number of output ranges -10 V ... +10 V
0
AAP587
Number of output ranges -10 V ... +10 V
0
AAP588
Number of output ranges 10 V ... 0 V
0
AAP589
Number of output ranges 10 V ... 2 V
0
AAP590
Number of output ranges -100 mV ... +100 mV
0
AAP591
Number of output ranges -2 V ... +2 V
0
AAP592
Number of output ranges 2 V ... 10 V
2
AAP593
Number of output ranges -2.5 V ... +2.5 V
0
AAP594
Number of output ranges -20 mA ... +20 mA
0
AAP595
Number of output ranges 20 mA ... 0 mA
0
AAP596
Number of output ranges 20 mA ... 4 mA
0
AAP597
Number of output ranges -20 V ... +20 V
0
AAP598
Number of output ranges -300 mV ... +300 mV
0
AAP599
Number of output ranges 4 mA ... 20 mA
2
AAP601
Number of output ranges -5 mA ... +5 mA
0
AAP602
Number of output ranges -5 V ... +5 V
0
AAP603
Number of output ranges 5 V ... 0 V
0
AAP604
Number of output ranges 5 V ... 1 V
0
AAP605
Number of output ranges -500 mV ... +500 mV
0
AAP606
Number of output ranges -60 mV ... +60 mV
0
BAA303
Power loss, static, current-independent [Pls]
0.500 W
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.080 kg
BAB577
depth
114.324 mm
BAA020
height
112.523 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
90328900
URL
URL
Preview - Generation