??
CAD model selection
Weidmueller 1173750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1173750000
MANUTYPEDESC
Manufacturer Type Description
PAP PRV/PPV4 SW
DESCSHORT
Short Description
End plate (terminals) 70 mm x 3 mm, black
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248966165
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
black
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.005 kg
BAA020
height
70 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation