??
CAD model selection
Weidmueller 1173680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1173680000
MANUTYPEDESC
Manufacturer Type Description
PRV 16 SW 35X7.5 RT/WS
DESCSHORT
Short Description
Patch distributor terminal, PUSH IN, 1.5, 250, 6 A, Number of connections: 64, TS 35 x 7.5, black, Colour of operational elements: red-white
DESCLONG
Long Description
Multi-tier modular terminals for space-saving connections.
GTIN
4032248965892
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
6 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
16
AAS574
Rated current [In] for the power loss specification
6 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
black
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Polycarbonate (PC)
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.121 kg
BAB577
depth
105.9 mm
BAA020
height
225 mm
BAF016
width
12.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation