??
CAD模型選擇
Weidmueller 1173030350
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1173030350
MANUTYPEDESC
Manufacturer Type Description
IE-C5DD4UG0350A20A20-E
DESCSHORT
Description short
PROFINET 电缆(预装配), RJ45 IP 20, RJ45 IP 20
DESCLONG
Description long
即用型 PROFINET 数据联接线,铜导线。
GTIN
GTIN-Code
4032248985661
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
66 %
BAB378
Color of coat
green
BAB392
certificate/approval
CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
35 m
AAF040
Mass
2.198 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation