??
CAD model selection
Weidmueller 1170130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1170130000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-BE-19
DESCSHORT
Short Description
contact insert (circular connector) Plug-in connector, Socket connector, 19-pole, Crimp connection, M23, Number of poles: 19, Coding: none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4032248962082
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
19
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation