??
CAD model selection
Weidmueller 1168970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1168970000
MANUTYPEDESC
Manufacturer Type Description
MTA 30 BK
DESCSHORT
Short Description
Fixation (power supply)
DESCLONG
Long Description
Simple and fast installation of switched-mode power supplies with associated fastening systems.
GTIN
4032248960965
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
67 mm
BAB577
depth
8 mm
BAB664
material
Plastic
BAF016
width
30 mm
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation