??
Selezione modello CAD
Weidmueller 1166030150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1166030150
MANUTYPEDESC
Manufacturer Type Description
IE-C6FP8LR0150M40M40-R
DESCSHORT
Description short
Cavo patch Ethernet, RJ45 IP20, RJ45 IP20, Numero di poli: 8
DESCLONG
Description long
Linee dati Ethernet dati pronte al collegamento con fili in rame.
GTIN
GTIN-Code
4032248956968
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
red
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
moulded-on
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
red
BAB392
certificate/approval
CCLINK; CE; CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-1-2
BAG975
degree of protection
IP20
BAI969
Length
15 m
AAF040
Mass
0.556 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation