??
CAD model selection
Weidmueller 1166020010
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1166020010
MANUTYPEDESC
Manufacturer Type Description
IE-C5ES8VG0010M40M40-G
DESCSHORT
Short Description
Ethernet Patchcable, RJ45 IP 20, RJ45 IP 20, Number of poles: 8
DESCLONG
Long Description
Ready-for-connection Ethernet data lines with copper wires.
GTIN
4032248956814
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
green
AAK321
cable construction
4x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
moulded-on
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
No
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
green
BAB392
certificate/approval
EAC
BAD656
Without halogens
No
BAD994
Without halogens as in EN 50267-2-3
No
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP20
BAI969
Length
1 m
AAF040
Mass
0.055 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation