??
CAD model selection
Weidmueller 1163000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1163000000
MANUTYPEDESC
Manufacturer Type Description
WMF 2.5 FU BLZ 30-70V SW
DESCSHORT
Short Description
Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248992058
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
black
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC159
Design of display of defects
LED
BAC375
Connection type 2
Plug-in connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
70 V
AAF040
Mass
0.018 kg
BAB577
depth
73.65 mm
BAA020
height
89.836 mm
BAF016
width
7.99 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation