??
CAD model selection
Weidmueller 1160361001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1160361001
MANUTYPEDESC
Manufacturer Type Description
RS U-D8 0...10V
DESCSHORT
Short Description
Signal inverter, 8 Bit, Input: 0-10 V, Output: 8-bit pulse
GTIN
4032248103836
MANUNAME
Manufacturer Name
Weidmueller Group
AAB712
Construction of unit
Signal inverter
BAG975
degree of protection
IP00
AAF040
Mass
0.072 kg
BAB577
depth
66.912 mm
BAA020
height
70.453 mm
BAF016
width
35 mm
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Preview - Generation