??
Выбор CAD модели
Weidmueller 1154920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1154920000
MANUTYPEDESC
Manufacturer Type Description
SL 5.08HC/16/90B 3.2SN OR BX
DESCSHORT
Description short
Вставной разъем печатной платы (соединение с платой) 5.08 mm, Количество полюсов: 16, Угол вывода: 90°
DESCLONG
Description long
Подключаемое соединение печатной платы с принципиально новой технологией подключения для безопасной и интуитивно понятной работы.
GTIN
GTIN-Code
4050118050905
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
optional
AAB754
Contact design
Pin
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
21 A
AAH185
assembly height
8.500 mm
AAP798
Application standards
CURUS; EAC; KEMAKEUR
AAT080
Pole number
16
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
4 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ332
Pin length
3.200 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ356
Pin dimensions (mm)
Ø 1,2
AAZ358
Plug-in direction
0 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
1...3 µm Ni / 2...4 µm Sn matt
AAZ364
Coating PCB contact area
1...3 µm Ni / 2...4 µm Sn matt
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.006 kg
BAB577
depth
11.48 mm
BAA020
height
12 mm
BAF016
width
83.04 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation