??
Wybór modelu CAD
Weidmueller 1147130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1147130000
MANUTYPEDESC
Manufacturer Type Description
SL 5.08HC/02/180F 3.2SN OR BX
DESCSHORT
Description short
Wtyki PCB (złącza płyty) 5.08 mm, Liczba biegunów: 2, kąt odejścia: 180°
DESCLONG
Description long
Złącze płytki drukowanej z innowacyjną technologią, umożliwiającą bezpieczną i intuicyjną obsługę.
GTIN
GTIN-Code
4032248931040
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Pin
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
21 A
AAH185
assembly height
12 mm
AAP798
Application standards
CURUS; EAC; KEMAKEUR
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
4 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4000 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ332
Pin length
3.200 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
Screw flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ356
Pin dimensions (mm)
Ø 1,2
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
1...3 µm Ni / 2...4 µm Sn matt
AAZ364
Coating PCB contact area
1...3 µm Ni / 2...4 µm Sn matt
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.002 kg
BAB577
depth
13.5 mm
BAA020
height
8.43 mm
BAF016
width
20.16 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation