??
CAD model selection
Weidmueller 1141220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1141220000
MANUTYPEDESC
Manufacturer Type Description
SL 7.62HP/04/180LF 3.2 SN OR BX
DESCSHORT
Short Description
PCB plug-in connector (board connection) 7.62 mm, Number of poles: 4, Outgoing elbow: 180°
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248924035
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
25 A
AAH185
assembly height
11.800 mm
AAP798
Application standards
CURUS; EAC
AAT080
Pole number
4
AAZ315
Rated voltage (II/2)
630 V
AAZ316
Rated voltage (III/2)
6 V
AAZ317
Rated voltage (III/3)
400 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
6 kV
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ328
Grid dimensions 2
7.620 mm
AAZ332
Pin length
3.200 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
Screw flange
AAZ336
Index of protection class
IP20 achievable - In mated condition
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ356
Pin dimensions (mm)
1 x 1
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
1...3 µm Ni / 2...4 µm Sn matt
AAZ364
Coating PCB contact area
2...3 µm Ni / 2...4 µm Sn matt
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.002 kg
BAB577
depth
14.95 mm
BAA020
height
8.405 mm
BAF016
width
39.340 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation