??
CAD model selection
Weidmueller 1140650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1140650000
MANUTYPEDESC
Manufacturer Type Description
PB-DP SUB-D M12 TERM
DESCSHORT
Short Description
Sub-D connector, Outgoing elbow: 90°
DESCLONG
Long Description
The D-Sub connector for transmitting analogue signals or for connecting shielded cables.
GTIN
4032248922628
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAT080
Pole number
9
BAA020
height
58.800 mm
BAB577
depth
16.800 mm
BAB888
Design
Male (plug)
BAF016
width
49 mm
BAG975
degree of protection
IP30
AAF040
Mass
0.083 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation