??
Seleção de modelos em CAD
Weidmueller 1137720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1137720000
MANUTYPEDESC
Manufacturer Type Description
HDC 04A CSB MALE
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, Crimp connection, Size: 1
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248919437
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
male
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
BAA020
height
30 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
EAC
BAB577
depth
21 mm
BAC140
Combustibility class
V0
BAF016
width
21 mm
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation