您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/08/04/1136070000.prj},{NB=1136070000},{MANUID=1136070000},{AAH508=54.800},{AAH509=47.500},{AAW301=-60},{AAW302=180},{ABC354=19},{ABC360=50.100},{ABC361=42.500},{ABC362=0.800},{ABC363=0.500},{AAF040=1.410},{AAD931=74198090},{AAO676=1136070000},{AAO663=4032248968541},{PREVIEW=../../../../_pool_/c6/62/11360300009999_ni.png},{MANUTYPEDESC=KDSX M63 BS O NI 1 G63S},{DESCSHORT=Ex cable gland (metal) straight, M 63, 19 mm, Braided armouring, 0.5 - 0.8 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated},{DESCLONG=Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.},{GTIN=4032248968541}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1136070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1136070000
MANUTYPEDESC
Manufacturer Type Description
KDSX M63 BS O NI 1 G63S
DESCSHORT
Description short
防爆电缆接头(金属), 直, M 63, 19 mm, 编织铠装, 0.5 - 0.8 mm, OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, 黄铜材质, 镀镍的
DESCLONG
Description long
用于在爆炸危险区域中使用的电缆接头(Ex e 和 Ex d)。电缆接头可用于铠装或非铠装电缆。
GTIN
GTIN-Code
4032248968541
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAH508
max. sealing range
54.800
mm
AAH509
min. sealing range
47.500
mm
AAS484
Bend protection present
Yes
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60
°C
AAW302
maximum ambient temperature (during operation)
180
°C
ABC354
thread length connection thread
19
mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
50.100
mm
ABC361
min. sealing value inner mat
42.500
mm
ABC362
max. thickness of the reinforcement
0.800
mm
ABC363
min. thickness of the reinforcement
0.500
mm
ABC364
type of seal Ex
Other
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
1.410
kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation
CAD
PDF