??
Выбор CAD модели
Weidmueller 1135880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1135880000
MANUTYPEDESC
Manufacturer Type Description
KDSX M75 BS O SC 1 G75
DESCSHORT
Description short
Кабельный ввод с взрывозащитой (металл) прямой, M 75, 19 mm, Бронирование оплеткой, 0.5 - 1 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 — 2,5 бара, Латунь
DESCLONG
Description long
Кабельный ввод для использования во взрывоопасных зонах (категории Ex e и Ex d). Такой кабельный ввод может использоваться с кабелем в обмотке и без обмотки.
GTIN
GTIN-Code
4032248968268
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAH508
max. sealing range
73.400 mm
AAH509
min. sealing range
66.500 mm
AAS484
Bend protection present
Yes
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
180 °C
ABC354
thread length connection thread
19 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
68 mm
ABC361
min. sealing value inner mat
60.500 mm
ABC362
max. thickness of the reinforcement
1 mm
ABC363
min. thickness of the reinforcement
0.500 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
1.375 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation