??
Wybór modelu CAD
Weidmueller 1135670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1135670000
MANUTYPEDESC
Manufacturer Type Description
KDSX M20 BS O SC 1 G20S
DESCSHORT
Description short
Iskrobezpieczna dławnica kablowa (metal) proste, M 20, 16 mm, pancerz pleciony, 0.15 - 0.35 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2,5 bar, mosiądz
DESCLONG
Description long
Dławnica kablowa do stosowania w strefach zagrożonych wybuchem (Ex e i Ex d). Dławnica kablowa może być stosowana z kablami uzbrojonymi lub nie uzbrojonymi.
GTIN
GTIN-Code
4032248968466
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAH508
max. sealing range
12.500 mm
AAH509
min. sealing range
9.400 mm
AAS484
Bend protection present
Yes
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
180 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
11.700 mm
ABC361
min. sealing value inner mat
8 mm
ABC362
max. thickness of the reinforcement
0.350 mm
ABC363
min. thickness of the reinforcement
0.150 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.130 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation