??
CAD model selection
Weidmueller 1133830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1133830000
MANUTYPEDESC
Manufacturer Type Description
DRR370730L
DESCSHORT
Short Description
Industrial relay, 230 V AC, red LED, 3 CO contact (AgCdO) , 250 V AC, 10 A, Test button available: No
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals in an industrial environment
GTIN
4032248953349
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
3
AAP546
Number of making contacts
0
AAP798
Application standards
CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
7.700 W
BAA303
Power loss, static, current-independent [Pls]
17.700 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP20
AAF040
Mass
0.085 kg
BAB577
depth
66.2 mm
BAA020
height
34.4 mm
BAF016
width
34.4 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation