??
CAD model selection
Weidmueller 1132290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1132290000
MANUTYPEDESC
Manufacturer Type Description
SSR 24VDC/MAX.240VAC 1A
DESCSHORT
Short Description
Solid-state relay, 10...32 V DC, 12...275 V AC, 1 A, Plug-in connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118049381
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
1 A
AAF691
max. output voltage
275 V
AAF692
min. output voltage
12 V
AAF703
max. input voltage
32 V
AAF704
min. primary voltage range
10 V
AAP798
Application standards
EAC
BAA303
Power loss, static, current-independent [Pls]
1.400 W
BAD391
LED display present
No
BAH319
Design of digital output
Triac
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation