??
CAD model selection
Weidmueller 1129340000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129340000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 4/10
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 10, Pitch in mm: 6.10, Insulated: No
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248996186
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
6.100 mm
AAP367
Number of bridged terminals
10
BAB888
Design
Cross connector
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation