??
CAD model selection
Weidmueller 1129320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129320000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 4/3
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 3, Pitch in mm: 6.10, Insulated: No
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248996162
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
6.100 mm
AAP367
Number of bridged terminals
3
BAB888
Design
Cross connector
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation