??
CAD model selection
Weidmueller 1129290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129290000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 2.5/4
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 4, Pitch in mm: 5.50, Insulated: No
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248996148
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
5.500 mm
AAP367
Number of bridged terminals
4
BAB888
Design
Cross connector
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation