??
CAD model selection
Weidmueller 1129020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129020000
MANUTYPEDESC
Manufacturer Type Description
RSM-16 PLC C 1CO Z
DESCSHORT
Short Description
Interface module with relais, RSS, LM3NZF 5.08mm, Tension-clamp connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 24 V DC ± 10%, 13 mA
GTIN
4032248910199
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
80 mm
BAF016
width
111 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.424 kg
AAD931
customs tariff number (TARIC)
85423190
URL
URL
Preview - Generation