??
CAD model selection
Weidmueller 1129010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1129010000
MANUTYPEDESC
Manufacturer Type Description
RSM-16 PLC C 1CO S
DESCSHORT
Short Description
Interface module with relais, RSS, LP2N 5.08mm, Screw connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 24 V DC ± 10%, 13 mA
GTIN
4032248910472
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
85 mm
BAF016
width
111 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.450 kg
AAD931
customs tariff number (TARIC)
85423190
URL
URL
Preview - Generation