??
CAD model selection
Weidmueller 1127430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1127430000
MANUTYPEDESC
Manufacturer Type Description
TOS 48VUC 230VAC1A
DESCSHORT
Short Description
Solid-state relay, 48 V UC ±10 %, Rectifier 24...240 V AC, 1 A, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248908769
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
1 A
AAF691
max. output voltage
240 V
AAF692
min. output voltage
24 V
AAF703
max. input voltage
52.800 V
AAF704
min. primary voltage range
43.200 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
BAA303
Power loss, static, current-independent [Pls]
1.900 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Triac
AAF040
Mass
0.031 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation