??
CAD model selection
Weidmueller 1126930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1126930000
MANUTYPEDESC
Manufacturer Type Description
TOS 12VDC 48VDC0,1A
DESCSHORT
Short Description
Solid-state relay, 12 V DC ±20 %, Rectifier 3... 48 V DC, 100 mA, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248908653
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.100 A
AAF691
max. output voltage
48 V
AAF692
min. output voltage
3 V
AAF703
max. input voltage
14.400 V
AAF704
min. primary voltage range
9.600 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
BAA303
Power loss, static, current-independent [Pls]
0.200 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.031 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation