??
Choix du modèle CAO
Weidmueller 1124130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1124130000
MANUTYPEDESC
Manufacturer Type Description
TRZ 60VUC 2CO EMPTY
DESCSHORT
Description short
Socle relais, IP20, 60 V UC ±10 %, Redresseurs, 2 Inverseur , 10 A, Raccordement à ressort
DESCLONG
Description long
Prise pour relais débrochable industriel.
GTIN
GTIN-Code
4032248905584
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS; EAC
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Spring pulley connection
AAF040
Mass
0.045 kg
BAB577
depth
87.8 mm
BAA020
height
90.5 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Aperçus & Génération 3D