??
CAD model selection
Weidmueller 1121120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1121120000
MANUTYPEDESC
Manufacturer Type Description
ZDU 6-2/D+
DESCSHORT
Short Description
Component terminal block, Tension-clamp connection, 6 mm², 1000 V, 5 A, Diode, TS 35, graphite black
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4032248902224
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
5 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
black
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.020 kg
BAB577
depth
60.419 mm
BAA020
height
69.953 mm
BAF016
width
9.825 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation