??
CAD model selection
Weidmueller 1120470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1120470000
MANUTYPEDESC
Manufacturer Type Description
WAD 8 MC B GE/SW
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 8.00, Printed characters: Symbols, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248901289
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
8 mm
BAA351
color
yellow
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
BAB577
depth
11.736 mm
BAA020
height
33.3 mm
BAF016
width
7.700 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation