??
CAD model selection
Weidmueller 1111250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1111250000
MANUTYPEDESC
Manufacturer Type Description
CC 15/45 K MC NE WS
DESCSHORT
Short Description
Device marking, Self-adhesive, 45 mm, Polyamide 66, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248888788
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
BAB577
depth
1.2 mm
BAA020
height
15 mm
BAF016
width
44.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation