??
CAD模型選擇
Weidmueller 1111130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1111130000
MANUTYPEDESC
Manufacturer Type Description
HDC 64D TSBU 1M50G
DESCSHORT
Description short
外壳(工业插拔式连接器), 侧面进线, 插头外壳, 侧面锁定,普通高度, 产品外形尺寸: 8, IP65 (接插后)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248967711
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M50
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
BAG410
UV-resistant
No
AAF040
Mass
0.412 kg
BAB577
depth
94 mm
BAA020
height
120 mm
BAF016
width
66 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation