??
Wybór modelu CAD
Weidmueller 1109170000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1109170000
MANUTYPEDESC
Manufacturer Type Description
THM WO 50.8/150 RT
DESCSHORT
Description short
System kodowania kabli, 39.7 mm, 150 mm, powłoka poliestrowa, czerwony
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4032248885619
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
39.700 mm
AAG340
label space present
Yes
BAA351
color
red
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
0.750 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.622 kg
BAB577
depth
0.025 mm
BAA020
height
50.8 mm
BAF016
width
25.4 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation