??
Wybór modelu CAD
Weidmueller 1108670500
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1108670500
MANUTYPEDESC
Manufacturer Type Description
SAIP-M12W-3-5.0U
DESCSHORT
Description short
Przewód czujnika-siłownika (zmontowany) Jeden koniec bez złącza, M12, Liczba biegunów: 3, Długość kabla: 5 m, złącze męskie, kątowe
DESCLONG
Description long
Zmontowany przewód czujnik-siłownik do podłączenia czujników lub elementów wykonawczych oraz do transmisji danych. Złącza wtykowe są formowane i testowane.
GTIN
GTIN-Code
4032248888719
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
angled
AAB226
arrangement of the cable lead-in (head 2)
angled
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB418
Design of the electrical connection (head 1)
M12
AAB419
Design of the electrical connection (head 2)
M12
AAB734
Cable length can be configured
No
AAB762
Length of the preassembled line
5 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP65
AAC133
Radial networked
No
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAS489
Knurl material
Not relevant
AAT080
Pole number
3
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
360
BAB378
Color of coat
black
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
No
BAG101
Status display present
No
BAG975
degree of protection
IP65
BAH005
rated voltage
250 V
AAF040
Mass
0.138 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation