??
CAD model selection
Weidmueller 1082370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1082370000
MANUTYPEDESC
Manufacturer Type Description
ZSI 2.5/LD 60AC OR
DESCSHORT
Short Description
Fuse terminal, Tension-clamp connection, Fuse cartridge, with LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 2.5 mm², 60 V, 6.3 A, G-Si. 5 x 20, orange
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248881000
MANUNAME
Manufacturer Name
Weidmueller Group
AAB911
max. supply voltage for defect display
60 V
AAC027
min. supply voltage for defect display
60 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
orange
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
60 V
AAF040
Mass
0.021 kg
BAB577
depth
72.85 mm
BAA020
height
79.05 mm
BAF016
width
7.9 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation