??
CAD model selection
Weidmueller 1081630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1081630000
MANUTYPEDESC
Manufacturer Type Description
BVF 7.62HP/03/180MF3 BCF/04R SN BK BX
DESCSHORT
Short Description
Hybrid connector (wire connection) 7.62 mm, Number of poles: 3, PUSH IN with actuator, PUSH IN without actuator
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248844371
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Push-in connection
AAB373
Type of interlock
Snap-lock fitting
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAG644
down force size
0.6x3.5
AAT080
Pole number
3
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
800 8 V
AAZ318
Rated voltage signal (II/2)
400 V V
AAZ319
Rated voltage signal (III/2)
320 V V
AAZ320
Rated voltage signal (III/3)
200 V V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
6 8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ324
Rated surge voltage signal (II/2)
4 kV kV
AAZ325
Rated surge voltage signal (III/2)
4 kV kV
AAZ326
Rated surge voltage signal (III/3)
4 kV kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ328
Grid dimensions 2
7.620 mm
AAZ329
Grid dimensions signal
3.81 mm mm
AAZ330
Pole number signal
4
AAZ331
Number of rows signal
2
AAZ333
Functional depth
0 mm
AAZ335
Locking system
Self-locking flange
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ338
Number of signal conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
0 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
10 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
1.500 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
6 mm²
AAZ347
min. conductor cross-section signal (flexible wire with ferrule without plastic)
0.25...1.5 mm² mm²
AAZ348
max. conductor cross-section signal (flexible wire with ferrule without plastic)
0.25...1.5 mm² mm²
AAZ349
min. conductor cross-section signal (flexible wire with ferrule without plastic)
0.25...1.5 mm² mm²
AAZ350
max. conductor cross-section (flexible wire with ferrule with plastic collar)
0.25...1.5 mm² mm²
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au)
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ367
Type of connection conductor signal
AAZ368
min. connectable conductor cross-section signal (single wire)
0.14...1.5 mm² mm²
AAZ369
max. connectable conductor cross-section signal (single wire)
0.14...1.5 mm² mm²
AAZ372
min. conductor cross-section signal (fine-strand without ferrule)
0.14...1.5 mm² mm²
AAZ373
max. conductor cross-section signal (fine-strand without ferrule)
0.14...1.5 mm² mm²
AAZ541
min. connectable conductor size (AWG/KCMIL)
AWG 24...AWG 8
AAZ542
max. connectable conductor size (AWG/KCMIL)
AWG 24...AWG 8
AAZ543
min. connectable conductor size signal (AWG/KCMIL)
AWG 26...AWG 16
AAZ544
max. connectable conductor size signal(AWG/KCMIL)
AWG 26...AWG 16
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC818
Assembly
snap-lock
BAG640
Assembly type
plug-in
AAF040
Mass
0.023 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation