??
CAD model selection
Weidmueller 1081570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1081570000
MANUTYPEDESC
Manufacturer Type Description
HDC IP65 16B FRAME M4
DESCSHORT
Short Description
Housing (industry plug-in connectors) Clamping yoke connection, Size: 6, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248844418
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
0.078 kg
BAB577
depth
14.403 mm
BAA020
height
129 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation